57.4.2 Interrupt Sources
The ICM has an interrupt lineconnected to the interrupt controller. Handling the ICM interrupt requires programming the interrupt controller before configuring the ICM.
The ICM has an interrupt lineconnected to the interrupt controller. Handling the ICM interrupt requires programming the interrupt controller before configuring the ICM.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.