66.5.1.2 XIN Clock Characteristics

These characteristics apply only when the Main Oscillator is in Bypass mode (i.e., when MOSCRCEN = 0 and MOSCXTBY = 1 in CKGR_MOR). Refer to PMC Clock Generator Main Oscillator Register.

Table 66-19. XIN Clock Electrical Characteristics
SymbolParameterConditionsMinTypMaxUnit
1/(tCPXIN)XIN Clock Frequency50MHz
tCPXINXIN Clock Period20ns
tCHXINXIN Clock High Half-period0.4 x tCPXIN0.6 x tCPXINns
tCLXINXIN Clock Low Half-period0.4 x tCPXIN0.6 x tCPXINns
CINXIN Input Capacitance25pF
RINXIN Pull-down Resistor500
VIL_XINXIN Low-level Input Voltage0.3 x VDDOSCV
VIH_XINXIN High-level Input Voltage0.7 x VDDOSCV