18.4.2 Matrix Clients

The H32MX manages six clients. Each client has its own arbiter providing a dedicated arbitration per client.

Table 18-5. List of H32MX Clients
Client No.DescriptionTZ Access Management
0Bridge from H32MX to H64MXNot applicable
1H32MX Peripheral Bridge 0Not applicable
2H32MX Peripheral Bridge 1Not applicable
3External Bus InterfaceExternal Securable: 7 regions:

HSEL0: 0x10000000 128 MB CS0

HSEL1: 0x18000000 128 MB CS0

HSEL2: 0x60000000 128 MB CS1

HSEL3: 0x68000000 128 MB CS1

HSEL4: 0x70000000 128 MB CS2

HSEL5: 0x78000000 128 MB CS2

HSEL6: 0x80000000 128 MB CS3

NFC Command RegisterInternal Securable to Peripheral: 1 region

HSEL7: 0xC0000000 256 MB NFCCMD

4NFC SRAMInternal Securable: 1 region
5USB Device High Speed (UDPHS) Dual Port RAM (DPR)HSEL0: Internal Securable: 1 region
USB Host (UHPHS) OHCI registersHSEL1: Internal Securable to Peripheral: 1 region(Note)
USB Host (UHPHS) EHCI registersHSEL2: Internal Securable to Peripheral: 1 region(Note)
6Peripheral Touch Controller (PTC)Internal Securable: 1 region
Note: UHPHS: Consistent configuration must be done on:

  • Client UHPHS OHCI Internal Securable Peripheral,
  • Client UHPHS EHCI Internal Securable Peripheral,
  • MATRIX_SPSELSR for Interrupt and Host