38.7.139 Post Processing Channel Status Register
Name: | LCDC_PPCHSR |
Offset: | 0x00000548 |
Reset: | 0x00000000 |
Property: | Read-only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
A2QSR | UPDATESR | CHSR | |||||||
Access | R | R | R | ||||||
Reset | 0 | 0 | 0 |
Bit 2 – A2QSR Add To Queue Status
Value | Description |
---|---|
0 |
Add to queue not pending |
1 |
Add to queue pending |
Bit 1 – UPDATESR Update Overlay Attributes In Progress Status
Value | Description |
---|---|
0 |
No update pending |
1 |
Overlay attributes will be updated on the next frame |
Bit 0 – CHSR Channel Status
Value | Description |
---|---|
0 |
Layer disabled |
1 |
Layer enabled |