14.5.3 L2CC Control Register
Name: | L2CC_CR |
Offset: | 0x100 |
Reset: | 0x00000000 |
Property: | Read/Write in Secure mode, Read-only in Non-secure mode |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
L2CEN | |||||||||
Access | |||||||||
Reset | 0 |
Bit 0 – L2CEN L2 Cache Enable
Value | Description |
---|---|
0 | L2 Cache is disabled. This is the default value. |
1 | L2 Cache is enabled. |