Jump to main content
SAMA7D6 Series Silicon Errata and Data Sheet Clarifications
Search
Product Pages
SAMA7D65
SAMA7D65D1G
SAMA7D65D2G
Home
13
Controller Area Network (MCAN)
Scope
1
Silicon Issue Summary
2
ROM Code
3
Shutdown Controller (SHDWC)
4
Real-time Clock (RTC)
5
Power Management Controller (PMC)
6
Parallel Input/Output Controller (PIO)
7
Analog-to-Digital Converter (ADC) Controller
8
Inter-IC Sound Multi-Channel Controller (I2SMCC)
9
Synchronous Serial Controller (SSC)
10
Security Module (SECUMOD)
11
Gigabit Ethernet MAC (GMAC)
12
Secure Digital MultiMedia Card Controller (SDMMC)
13
Controller Area Network (MCAN)
13.1
Debug message handling state machine not reset to Idle when CCCR.INIT is set
14
USB Type-C™ Port Controller (TCPC)
15
Data Sheet Clarifications
16
Revision History
Microchip Information
13 Controller Area Network (MCAN)