Jump to main content
SAMA7D6 Series Silicon Errata and Data Sheet Clarifications
Search
Product Pages
SAMA7D65
SAMA7D65D1G
SAMA7D65D2G
Home
2
ROM Code
Scope
1
Silicon Issue Summary
2
ROM Code
2.1
Watchdog not disabled
2.2
Boot failure on e.MMC memories
3
Shutdown Controller (SHDWC)
4
Real-time Clock (RTC)
5
Power Management Controller (PMC)
6
Parallel Input/Output Controller (PIO)
7
Analog-to-Digital Converter (ADC) Controller
8
Inter-IC Sound Multi-Channel Controller (I2SMCC)
9
Synchronous Serial Controller (SSC)
10
Security Module (SECUMOD)
11
Gigabit Ethernet MAC (GMAC)
12
Secure Digital MultiMedia Card Controller (SDMMC)
13
Controller Area Network (MCAN)
14
USB Type-C™ Port Controller (TCPC)
15
Data Sheet Clarifications
16
Revision History
Microchip Information
2 ROM Code