Jump to main content
SAMA7D6 Series Silicon Errata and Data Sheet Clarifications
Search
Product Pages
SAMA7D65
SAMA7D65D1G
SAMA7D65D2G
Home
12
Secure Digital MultiMedia Card Controller (SDMMC)
Scope
1
Silicon Issue Summary
2
ROM Code
3
Shutdown Controller (SHDWC)
4
Real-time Clock (RTC)
5
Power Management Controller (PMC)
6
Parallel Input/Output Controller (PIO)
7
Analog-to-Digital Converter (ADC) Controller
8
Inter-IC Sound Multi-Channel Controller (I2SMCC)
9
Synchronous Serial Controller (SSC)
10
Security Module (SECUMOD)
11
Gigabit Ethernet MAC (GMAC)
12
Secure Digital MultiMedia Card Controller (SDMMC)
12.1
SDMMC failure when changing speed mode or performing ALL soft reset on the fly
12.2
GCLK cannot be stopped
12.3
EXTUN (Execute Tuning) status issue
12.4
HS400 and HS400-ES modes are not functional
13
Controller Area Network (MCAN)
14
USB Type-C™ Port Controller (TCPC)
15
Data Sheet Clarifications
16
Revision History
Microchip Information
12 Secure Digital MultiMedia Card Controller (SDMMC)