Scope

The SAMA7D6 Series device that you have received conforms functionally to the current SAMA7D6 Series device data sheet (DS60001851) or SAMA7D6 Series SiP data sheet (DS60001853), except for the anomalies described in this document.

The silicon issues discussed in the following pages are for silicon revisions with the device revision and device identification listed in the following table. The silicon issues are summarized in the Silicon Issue Summary.

Data sheet clarifications and corrections (if applicable) are located in the Data Sheet Clarifications section.

The silicon device revisions and device IDs are shown in the following table.

Table . SAMA7D6 Series Device Identification
Ordering CodeDevice RevisionDevice Identification
CHIPID_CIDR[31:0]
SAMA7D65(T)-V/4HBA00x80262110
SAMA7D65D1G(T)-V/4UBA0-D1G
SAMA7D65D2G(T)-V/4UBA0-D2G
SAMA7D65(T)-V/7EWA10x80262111
SAMA7D65(T)-V/4HB
SAMA7D65(T)-E/4HB(VAO)
SAMA7D65D5M(T)-V/4UBA1-D5M
SAMA7D65D1G(T)-V/4UBA1-D1G
SAMA7D65D2G(T)-V/4UBA1-D2G
SAMA7D65D4G(T)-V/4UBA1-D4G
SAMA7D65D1G(T)-V/XHBA1-D1G
SAMA7D65D2G(T)-V/XHBA1-D2G
SAMA7D65D4G(T)-V/XHBA1-D4G
Note: Refer to the “Chip Identifier (CHIPID)” and “Product Identification System” sections in the current device data sheet for detailed information on chip identification for your specific device.