1 Memory Usage for PIC18F
Program and data memory consumption for the diagnostic modules for PIC18F devices.
This memory usage is captured with the below toolchain versions and device:
- MPLAB X IDE: v6.20
- XC8 Compiler: v2.49
- Device: PIC18F57Q43
| No. | Module Name | Module Version | Configurations | Optimization Level (-Os / -O0) | Program Memory (Bytes) | Data Memory (Bytes) |
|---|---|---|---|---|---|---|
| 1. | SW_CPU_REGISTER_RESET_STATE_CHECK_01 | 1.1.3 | N/A | -Os | 344 | 5 |
| -O0 | 706 | 14 | ||||
| 2. | SW_CPU_REGISTER_TEST_01 | 2.0.2 | N/A | -Os | 822 | 6 |
| -O0 | 1416 | 15 | ||||
| 3. | SW_CPU_SELF_TEST_LIB_01 | 1.0.1 | All Subsets | -Os | 1900 | 20 |
| All Subsets | -O0 | 2250 | 29 | |||
| Subset 1 | -Os | 1030 | 16 | |||
| Subset 1 | -O0 | 1272 | 27 | |||
| Subset 2 | -Os | 570 | 10 | |||
| Subset 2 | -O0 | 752 | 27 | |||
| Subset 3 | -Os | 842 | 10 | |||
| Subset 3 | -O0 | 1026 | 27 | |||
| 4. | SW_FLASH_MEMORY_CHECKSUM_CRC_TEST_01 | 2.0.1 | CRC16 Direct | -Os | 1762 | 329 |
| CRC16 Direct | -O0 | 2714 | 338 | |||
| CRC16 Lookup | -Os | 2280 | 330 | |||
| CRC16 Lookup | -O0 | 3194 | 339 | |||
| CRC32 Direct | -Os | 2054 | 353 | |||
| CRC32 Direct | -O0 | 3080 | 362 | |||
| CRC32 Lookup | -Os | 3074 | 356 | |||
| CRC32 Lookup | -O0 | 4042 | 365 | |||
| 5. | SW_EEPROM_MEMORY_CHECKSUM_CRC_TEST_01 | 2.0.1 | CRC16 Direct | -Os | 1194 | 45 |
| CRC16 Direct | -O0 | 1914 | 57 | |||
| CRC16 Lookup | -Os | 1712 | 46 | |||
| CRC16 Lookup | -O0 | 2394 | 58 | |||
| CRC32 Direct | -Os | 1534 | 75 | |||
| CRC32 Direct | -O0 | 2386 | 87 | |||
| CRC32 Lookup | -Os | 2552 | 78 | |||
| CRC32 Lookup | -O0 | 3348 | 90 | |||
| 6. | SW_SRAM_MARCH_TEST_01 | 3.0.2 | N/A | -Os | 1422 | 300 |
| -O0 | 1N/A | 1N/A | ||||
| 7. | SW_WATCHDOG_SIMPLE_TIMER_STARTUP_TEST_01 | 2.1.0 | N/A | -Os | 490 | 12 |
| -O0 | 776 | 21 | ||||
| 8. | SW_WATCHDOG_WINDOWED_TIMER_STARTUP_TEST_01 | 2.0.1 | N/A | -Os | 668 | 14 |
| -O0 | 1026 | 23 | ||||
| 9. | SW_CLOCK_PERIODIC_MONITOR_01 | 2.0.1 | N/A | -Os | 1182 | 71 |
| -O0 | 1626 | 80 | ||||
| 10. | SW_CLOCK_PERIODIC_MONITOR_02 | 2.0.1 | N/A | -Os | 1174 | 113 |
| -O0 | 1674 | 128 | ||||
| 11. | SW_INTERRUPT_FREQUENCY_TEST_01 | 2.0.1 | N/A | -Os | 634 | 24 |
| -O0 | 940 | 33 |
Note: The values in the above table also include the memory consumption for the
dependent peripheral drivers and system modules necessary for the expected functionality of
each diagnostic module.
- SW_SRAM_MARCH_TEST_01 requires the compiler optimization level set to 's'.