6 Supported Device Families
The following 8-bit AVR® device families are supported by this module:
- AVR DA
- AVR DB
- AVR DD
- AVR DU
- AVR EA
- AVR EB
The following 8-bit AVR® device families are supported by this module:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.