List of Contents in Packages
| Item | Doc. ID/Revision |
Release Date (yyyy.mm.dd) | Basic | Starter |
|---|---|---|---|---|
| IEC 61508 FMEDA for PIC16(L)F15313/23 | FS-00137/C | 2024.12.11 | X | X |
| IEC 61508 FMEDA for PIC16(L)F15324/44 | FS-00633/B | 2024.12.10 | X | X |
| IEC 61508 FMEDA for PIC16(L)F15325/45 | FS-00155/C | 2024.12.12 | X | X |
| IEC 61508 FMEDA for PIC16(L)F15354/55 | FS-00569/B | 2024.12.11 | X | X |
| IEC 61508 FMEDA for PIC16(L)F15356/75/76/85/86 | FS-00289/C | 2024.12.11 | X | X |
| Safety Manual for PIC16 | DS-40002177/D | 2024.10.22 | X | X |
| MCC Melody PIC® Diagnostic Library | 1.1.1 | 2024.12.10 | X | |
| MCC Melody PIC® Diagnostic Library – release notes | 1.1.1-A | 2024.12.10 | X |