Jump to main content
MPLAB® Harmony 3 Motor Control Application Examples for PIC32MK Family
Search
1
MPLAB® Harmony 3 Motor Control Application Examples for PIC32MK Family
1.1
PMSM FOC using PLL Estimator
1.2
PMSM FOC using Quadrature Encoder
1.3
Sensorless FOC on PMSM using Sliding Mode Observer
1.4
Sensorless FOC on PMSM using ZS/MT Hybrid Estimator
1.5
PMSM FOC with Single Shunt Current Reconstruction
2
Hardware Setup
2.1
MCHV3 Development Board - Setup and Running the 'PMSM FOC using Encoder application PIC32MK MCF'
2.2
MCHV3 Development Board - Setup and Running the 'PMSM FOC using Encoder application PIC32MK MCM'
2.3
MCHV3 Development Board - Setup and Running the 'PMSM FOC using PLL Estimator application PIC32MK MCF'
2.4
MCHV3 Development Board - Setup and Running the 'PMSM FOC using PLL Estimator application PIC32MK MCM'
2.5
MCLV2 Development Board - Setup and Running the 'PMSM FOC using Encoder application PIC32MK MCA'
2.6
MCLV2 Development Board - Setup and Running the 'PMSM FOC using Encoder application PIC32MK MCF'
2.7
MCLV2 Development Board - Setup and Running the 'PMSM FOC using Encoder application PIC32MK MCM'
2.8
MCLV2 Development Board Setup for Sensorless Mode PIC32MK MCF
2.9
MCLV2 Development Board Setup for Sensorless Mode PIC32MK MCM
2.10
MCLV2 Development Board - Setup and Running the 'PMSM FOC using PLL Estimator Application PIC32MK MCA'
2.11
MCLV2 Development Board - Setup and Running the 'PMSM FOC using PLL Estimator Application PIC32MK MCF'
2.12
MCLV2 Development Board - Setup and Running the 'PMSM FOC using PLL Estimator Application PIC32MK MCM'
2.13
MCLV 48V 300W Development Board Setup for Sensorless Mode PIC32MK MCM
2.14
MCLV 48V 300W Development Board Setup for Sensorless Mode PIC32MK MCA
3
Microchip MPLAB® Harmony 3 Release Notes
4
License
Microchip Information
Trademarks
Legal Notice
Microchip Devices Code Protection Feature