Introduction
This application note describes the application and design guidelines of the ATA Ultra High Frequency (UHF) products. It is implicit to follow the application and design rules from the user manual and data sheet, while the information in the application note is helpful during the design process specifically. Therefore, it is highly recommended to refer to this application note while working on the application and design process of the ATA UHF products. The topics can help to speed up the application and design process.
In addition, the application note also provides helpful guidelines while designing the application for the following transceiver/receiver products:
- ATA5830, ATA5830N
- ATA5780, ATA5780N
- ATA5831, ATA5832, ATA5833 and ATA5835
- ATA5781, ATA5782, ATA5783, ATA5785 and ATA5787
- ATA8510, ATA8515
- ATA8210, ATA8215
- ATA8710
- ATA8535
- ATA8287