3.7.1 Limitations of the MDFU Error Detection and Recovery
The error detection and recovery mechanisms are meant to enhance the reliability and robustness of the update process. However, there are limitations to the effectiveness of these mechanisms and they cannot detect and/or recover from every type of conceivable error. Users of the protocol must assess whether or not the mechanisms provided in this protocol are sufficient for their application.