16.13.13 DMAnSIRQ

DMA Start Interrupt Request Source Selection Register
Name: DMAnSIRQ
Address: 0x057

Bit 76543210 
 SIRQ[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – SIRQ[7:0] DMA Start Interrupt Request Source Selection

Table 16-6. DMAxSIRQ and DMAxAIRQ Interrupt Sources
Vector

Number

Interrupt

source

Vector

Number

(cont.)

Interrupt

source

(cont.)

0x0-0x30U1RX
0x1INT00x31U1TX
0x2INT10x32U1
0x3INT20x33U1E
0x4DMA1SCNT (Direct Memory Access)0x34U2RX
0x5DMA1DCNT0x35U2TX
0x6DMA1OR0x36U2
0x7DMA1A0x37U2E
0x8DMA2SCNT (Direct Memory Access)0x38SPI1RX (Serial Peripheral Interface)
0x9DMA2DCNT0x39SPI1TX
0xADMA2OR0x3ASPI1
0xBDMA2A0x3BI2C1RX
0xCDMA3SCNT0x3CI2C1TX
0xDDMA3DCNT0x3DI2C1
0xEDMA3OR0x3EI2C1E
0xFDMA3A0x3F-
0x10DMA4SCNT0x40I3C1RX
0x11DMA4DCNT0x41I3C1TX
0x12DMA4OR0x42I3C1
0x13DMA4A0x43I3C1E
0x14NVM0x44I3C1R
0x15CRC (Cyclic Redundancy Check)0x45 - 0x47-
0x16SCAN0x48I3C2RX
0x17ACT (Active Clock Tuning)0x49I3C2TX
0x18CSW (Clock Switching)0x4AI3C2
0x19OSF (Oscillator Fail)0x4BI3C2E
0x1AVDDIO20x4CI3C2R
0x1BVDDIO30x4DHLVD (High/Low-Voltage Detect)
0x1CIOC (Interrupt-On-Change)0x4EAD (ADC Conversion Complete)
0x1DTMR00x4FADT (ADC Threshold)
0x1ETMR10x50SRPORT Interrupt-on-change (RW0)
0x1FTMR1G0x51SRPORT Interrupt-on-change (RW1)
0x20TMR20x52SRPORT Interrupt-on-change (RW2)
0x21TMR40x53SRPORT Interrupt-on-change (RW3)
0x22TU16A (Universal Timer 16A) 0x54SRPORT Interrupt-on-change (RW4)
0x23TU16B (Universal Timer 16B) 0x55SRPORT Interrupt-on-change (RW5)
0x24CCP1 (Capture/Compare/PWM)0x56SRPORT Interrupt-on-change (RW6)
0x25CCP2 (Capture/Compare/PWM)0x57SRPORT Interrupt-on-change (RW7)
0x26PWM1RINT0x58TU16APR
0x27PWM1GINT0x59TU16ACAPT
0x28PWM2RINT0x5ATU16AZERO
0x29PWM2GINT0x5BTU16BPR
0x2ACWG1 (Complementary Waveform Generator)0x5CTU16BCAPT
0x2BCLC1 (Configurable Logic Cell)0x5DTU16BZERO
0x2CCLC20x5EPWM1S1P1 (PWM1 Parameter 1 of Slice 1)
0x2DCLC30x5FPWM1S1P2 (PWM1 Parameter 1 of Slice 2)
0x2ECLC40x60PWM2S1P1
0x2FIOCSR (Interrupt-On-Change Signal Routing Ports)0x61PWM2S1P2