Jump to main content
11.13.3 IVTBASE
Interrupt Vector Table
Base Address RegisterName: | IVTBASE |
Address: | 0x466 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | | | IVTBASEU[4:0] | |
Access | | | | R/W | R/W | R/W | R/W | R/W | |
Reset | | | | 0 | 0 | 0 | 0 | 0 | |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| IVTBASEH[7:0] | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IVTBASEL[7:0] | |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 20:16 – IVTBASEU[4:0] Interrupt Vector
Table Base Address Most Significant 5 bits
Bits 15:8 – IVTBASEH[7:0] Interrupt Vector
Table Base Address Middle 8 bits
Bits 7:0 – IVTBASEL[7:0] Interrupt Vector
Table Base Address Least Significant 8 bits