45.4.16 I3C Push-Pull SDR Timing Specifications
Standard Operating Conditions (unless otherwise stated) Operating Temperature: -40°C≤TA≤+125°C | ||||||||
---|---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions | |
I3C20 | FSCL | SCL Clock Frequency | 0.01 | 12.5 | 12.9 | MHz | ||
I3C21 | TLOW | SCL Clock Low Period | 24 | — | — | ns | ||
I3C22 | TDIG_L | 32 | — | — | ns | |||
I3C23 | THIGH_MIXED | SCL Clock High Period (Mixed Bus) | 24 | — | — | ns | ||
I3C24 | TDIG_H_MIXED | 32 | — | 45 | ns | |||
I3C25 | THIGH | SCL Clock High Period (Pure Bus) | 24 | — | — | ns | ||
I3C26 | TDIG_H | 32 | — | — | ns | |||
I3C27 | TSCO | Clock in to Data Out | — | — | 12 | ns | Pad delay based on 90 Ω / 4 mA driver and 50 pF load | |
I3C28 | TCR | SCL Clock Rise Time | — | — | 60 | ns | ||
I3C29 | TCF | SCL Clock Fall Time | — | — | 60 | ns | ||
I3C30 | THD_PP | SDA Signal Data Hold Time | 0 | — | — | — | Target device only | |
I3C31 | TSU_PP | SDA Signal Data Setup Time | 3 | — | — | ns | ||
I3C32 | TCASR | Clock After Restart Condition | TCAS:min / 2 | — | — | ns | ||
I3C33 | TCBSR | Clock Before Restart Condition | TCAS:min / 2 | — | — | ns | ||
I3C34 | CB | Capacitive Load per Bus Line (SDA/SCL) | — | — | 50 | pF |