30.5.2 CCPxCAP

Name: CCPxCAP
Address: 0x14C,0x150

Capture Trigger Input Selection Register

Bit 76543210 
      CTS[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – CTS[2:0] Capture Trigger Input Selection

Table 30-6. Capture Trigger Sources
CTS Value Source
111 Reserved
110 CLC4_OUT
101 CLC3_OUT
100 CLC2_OUT
011 CLC1_OUT
010 IOCSR (Signal Routing Ports) Interrupt
001 IOC Interrupt
000 Pin selected by CCPxPPS