45.3.1 Supply Voltage
Standard Operating Conditions (unless otherwise stated) | |||||||
---|---|---|---|---|---|---|---|
Param. No. | Sym. | Characteristic | Min. | Typ.† | Max. | Units | Conditions |
Supply Voltage | |||||||
D002 | VDD | 1.8 |
— | 5.5 |
V | ||
D002A | VDDIO2, VDDIO3 | 1.62 |
— | 5.5 |
V | Standard Operating Range | |
D002B | VDDIO2, VDDIO3 | 0.95 |
— | 1.62 |
V | Low-voltage Operating Range(4) | |
RAM Data Retention(1) | |||||||
D003 | VDR | 1.7 |
— |
— |
V | Device in Sleep mode; on VDD domain | |
Power-on Reset Release Voltage(2) | |||||||
D004 | VPOR |
— | 1.6 |
— |
V | BOR and LPBOR disabled(3); on VDD domain | |
D004A | VPORVDDIO2 |
— | 1.5 |
— |
V | VDDIO2 domain | |
D004B | VPORVDDIO3 |
— | 1.5 |
— |
V | VDDIO3 domain | |
Power-on Reset Rearm Voltage(2) | |||||||
D005 | VPORR |
— | 1 |
— |
V | BOR and LPBOR disabled(3); on VDD domain | |
D005A | VPORRVDDIO2 |
— | 1.1 |
— |
V | VDDIO2 domain(5) | |
D005B | VPORRVDDIO3 |
— | 1.1 |
— |
V | VDDIO2 domain(5) | |
VDD Rise Rate to ensure internal Power-on Reset signal(2) | |||||||
D006 | SVDD | 0.05 |
— |
— | V/ms | BOR and LPBOR disabled(3); on VDD domain | |
— | — | 1.2 | V/μs | 1.8V ≤ VDD ≤ 5.5V | |||
D006A | SVDDIO2 |
0.05 |
— |
— | V/ms | VDDIO2 domain | |
D006B | SVDDIO3 |
0.05 |
— |
— | V/ms | VDDIO3 domain | |
† Data in “Typ.” column is at 3.0V, 25℃ unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|
Note:
- When NPOR is low, the device is held in Reset.
- TPOR 1 μs typical.
- TVLOW 2.7 μs typical.