6.1 HCI Vendor Commands and Events
There are several vendor commands provided in RNBD350 to assist with vendor-specific tasks. These vendor commands are achieved by an HCI command with different sub-opcodes. The OGF is defined as 0x3F, and the OCF is 0x0000.