10 Appendix B. Transparent UART Service UUIDs

The transparent UART service is instantiated as a primary service. The service UUID of the transparent UART service is set to 49535343-FE7D-4AE5-8FA9-9FAFD205E455. The transparent UART service contains the following data characteristics:

  • Transparent UART Transmit (TX) characteristic
  • Transparent UART Receive (RX) characteristic
  • Transparent UART control point characteristic

The server or the client uses the transparent UART TX characteristic data transmission. After enabling the Client Characteristic Configuration Descriptor (CCCD) of the transparent UART TX characteristic, the server sends data to the client using the notify property. The client can also send data to the server using the write/write without response properties.

The client uses the transparent UART RX characteristic for data transmission. The client can send data to the server using the write/write without response properties.

The following table shows the UUIDs and properties of the data characteristics.

Table 10-1. Characteristic Properties

Characteristic Name

UUID

Properties

Transparent UART TX

49535343-1E4D-4BD9-BA61-23C647249616

Write, Notify

Transparent UART RX

49535343-8841-43F4-A8D4-ECBE34729BB3

Write, WriteNoResponse

Transparent Control Point (TCP)49535343-4C8A-39B3-2F49-511CFF073B7EWrite, WriteNoResponse, Notify