5 Command Reference
The RNBD350 module provides support for a wide range of ASCII (RN) commands that facilitate communication with the host microcontroller. These commands serve various purposes:
- Altering default device settings
- Configuring Bluetooth Low Energy functionality
- Controlling peripheral support
- Enabling Device Test mode functionality
This chapter offers a comprehensive explanation of these commands and their practical usage, complete with illustrative examples.