Add On Up to Six 16-Bit UUID GATT Services (Public Service), Four 128-Bit UUID GATT Services (Private Service) and Each Service Includes Up to Eight Characteristic Attributes
Supports Bluetooth Low Energy Advertiser, Observer, Central and Peripheral Roles
Supports Bluetooth Low Energy GATT Client and Server Roles
Supports Up to Six Concurrent Bluetooth Low Energy Connections
Multi-Link and Multi-Role
Remote Command Mode in Multi-Link Connection
Secured Connection
DTM Test Mode
Supports PTA Control
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.