3 Custom/SIG Defined GATT Services
The RNBD350 module possesses the capability to define a total of six public and four private custom defined GATT services. Each service allows up to eight characteristics.
Note: All of these service definitions are stored in on-board Non-Volatile Memory (NVM) as part of the module's configuration settings.