7 Unused Peripherals
Peripherals not required by the application should be disabled (CTRLx.ENABLE is zero). For devices in the SAM D series, the clock signals will propagate to the generic clocks even when the peripheral is not requesting a clock, resulting in an unnecessary increase of the power consumption. Connecting the generic clocks for unused peripherals to a disabled clock generator will prevent this unnecessary power consumption.