2.2 Built-in Modes
The OPAMP module includes software configurable internal connections, enabling most common op-amp modes. The different modes are briefly introduced in Table 2-1. For more details related to implementation of the built-in modes, refer to the datasheet.
| Mode | Figure |
|---|---|
| Voltage
Follower
A unity gain amplifier. Vout = Vin |
|
| Inverting/Non-Inverting PGA
A software configurable Programmable Gain Amplifier (PGA) using the internal resistor ladder. Vout = Vin (1 + R2/R1) |
|
| Cascaded Inverting/Non-Inverting PGA
The OPAMPs can be internally connected in cascade to provide a larger varity of gains. Vout = Vin (1 + R2/R1)(1 + R2/R1)(1 + R2/R1) |
|
| Differential Amplifier
A Voltage Follower and a non-inverting PGA connected in cascade. Vdiff = (V2 - V1) R2/R1 |
|
| Instrumentation Amplifier
A Differential Amplifier with input buffer amplifiers. Vout = (V2 - V1) Gain + Ref |
|
| Transimpedance Amplifier
For converting current to voltage. Vout = -Iin (R1 + R2) |
|
| Programmable Hysteresis
Inverting or Non-Inverting comparator with programmable hysteresis. Threshold = ±Vcc R2/R1 + Ref |
|