3.4 Main Routine
In the beginning of your code, a result buffer for the ADC conversion and the
conversion complete-flag should be defined
globally.
/* Buffer for ADC sample storage */
#define ADC_SAMPLES 128
uint16_t adc_result_buffer[ADC_SAMPLES];
/* ADC interrupt flag */
volatile bool adc_read_done = false;In the main function, the OPAMP and ADC modules are initialized
and enabled using the defined configuration functions. After running the configuration
functions for the OPAMP and ADC modules, it remaines to enable global interrupts and
start the first ADC sampling. The
adc_read_buffer_job() function handles the read buffer interrupts and
excecutes ADC_SAMPLES number of samples
before calling the user-defined callback
routine./* Enable global interrupts */
system_interrupt_enable_global();
/* Start ADC conversion */
adc_read_buffer_job(&adc_instance, adc_result_buffer, ADC_SAMPLES);After the ADC sampling is initiated, the processor is
available to perform other tasks. The ADC will interrupt when the conversion is
complete. In the following main function, the application enters a while loop and waits
for the ADC callback.
/* Main function */
int main(void)
{
system_init();
/* Initialize OPAMP2 and ADC */
configure_opamp2();
configure_adc();
configure_adc_callbacks();
/* Enable global interrupts */
system_interrupt_enable_global();
/* Start ADC conversion */
adc_read_buffer_job(&adc_instance, adc_result_buffer, ADC_SAMPLES);
while (adc_read_done == false) {
/* Wait for asynchronous ADC read to complete */
}
while(true) {
/* Do nothing */
}
}Note: The amplified signal
voltage can be calculated from the ADC result buffer values according to:
adc_result_buffer * V_REF / ADC_MAX_VALUE,
where V_REF is the sampling voltage
reference (ADC_REFERENCE_INTVCC1) and
ADC_MAX_VALUE is 0xFFF for a 12-bit
conversion.