2.1.1 Profiles
Profiles help developers manage VS Code preferences, including themes, layouts, and installed extensions. Profiles are essential when using VS Code for different types of projects that require different sets of extensions (e.g., extensions specific to embedded programming or UI development). They help developers switch to environments that are ideal for the current project. Refer to Profiles in Visual Studio Code for more details on how to create and manage profiles.