1.3 Tools/Commands
This section breaks down the tools in the MPLAB X IDE and VS Code.
The figure below shows the default toolbar in MPLAB X IDE.
The following table lists commands in VS Code that execute the same functions as the toolbar icons in the Figure 1-4 when entered in the command palette. These tools are further described in the next section.
| Group | Purpose | MLPAB X IDE Icon | VS Code Command |
|---|---|---|---|
| 1 | New File… |
| |
| New Project… | >MPLAB:
Create New Project | ||
| Open Project… | >Workspaces: Add Folder to Workspace… | ||
| Undo | >Undo
| ||
| Redo | >Redo
| ||
| 2 | Set Project Configuration | >MPLAB:
Edit project properties (UI) | |
| 3 | Build for Debugging Main Project | >MPLAB
Cake: Build | |
| Clean and Build for Debugging Main Project | >MPLAB
Cake: Clean Build | ||
| 4 | Run Main Project / Make and Program Device Main Project | >MPLAB:
Program Device | |
| Debug Main Project | >Debug:
Start Debugging | ||
| 5 | MPLAB Data Visualizer | >MPLAB:
Data Visualizer | |
| 6 | MPLAB Code Configurator: Open/Close | >MPLAB
MCC: Launch |