42 Revision History
| Doc Rev. | Date | Comments |
|---|---|---|
| G | 10/2024 | Updated reset values for IPR0, IPR3, TMR0H, INTCON: INT3EDG and BAUDxCON: RCIDL. Updated ADSTAT register. Added data sheet clarification AD04 to +-3.0 LSb. Corrected reset value for SMT2WINPPS and SMT2SIGPPS. Other minor editorial corrections. |
| F | 06/2023 | Updated PPS input and output tables with all available ports. Updated Electrical Specifications for ADCC AD05 to +-2.5 LSb and I2C D303 to 0.25 VDD for < 2V. Added a note in TMR0 for 8-bit mode operation. Misc. editorial updates. |
| E | 07/2022 |
Updated the Pin Allocation Table, Electrical Specification chapter, Section 33.1.4, Registers 33.7.3, 33.7.9, 33.7.10; updated TQFP package drawing. |
| D | 12/2017 |
Updated Cover page |
| C | 4/2017 |
Updated Cover page |
| B | 09/2016 |
Updated Peripheral Module, Memory and Core features descriptions on cover page |
| A | 06/2016 | Initial document release. |