1 Introduction

Microchip’s DisplayPort FPGA Mezzanine Card (FMC) Daughter Card (VIDEO-DC-DP) is a dedicated platform for evaluating and testing the comprehensive IP for transmit and receive, and a ready-to-run demonstration design.

The daughter card works with the PolarFire® Video and Imaging Kit (MPF300-VIDEO-KIT-NS) featuring the PolarFire® 300KLE FPGA device.

The PolarFire and PolarFire SoC FPGAs support DisplayPort v1.4 with a transceiver-based IP that can attain speed up to 8.1 Gbps per lane in 1, 2, or 4-lane configurations. This solution is part of Microchip's extensive Smart Embedded Vision Portfolio of IPs and solutions. The IP is license-locked in clear text RTL. It supports the generation of encrypted RTL for a Verilog version with no license. The IP and the hardware must be purchased separately as and where applicable.

The following table shows the contents of DisplayPort FMC daughter card.

Table 1-1. VIDEO-DC-DP Contents
Quantity Description
1 DisplayPort FMC daughter board
1 Quickstart card