Prerequisites
- Hardware Prerequisites
- The Microchip ATtiny1627 Curiosity Nano Evaluation Kit www.microchip.com/developmenttools/ProductDetails/DM080104
- The Microchip Curiosity Nano Base for Click boards™ www.microchip.com/DevelopmentTools/ProductDetails/AC164162
- The Force Click board
www.mikroe.com/force-click
-
Note: The Force Click board is used for demo purposes, and any analog sensor can be used. Result graphs may vary from setup to setup.
-
- Micro-USB cable (Type-A/Micro-B)
- Two through-hole resistors, one 100 kΩ and one 33 kΩ
- Software Prerequisites
- Microchip Studio 7.0.2397 or later
- Microchip Studio ATtiny_DFP version 1.4.308 or above
- MPLAB® Data Visualizer Stand-alone version 1.1.793 or above
- Other
- Estimated Completion Time: 210 minutes