3 Preprogrammed Application
The PIC18F16Q40 mounted on the Curiosity Nano Evaluation Kit is
preprogrammed with an example application ready to demonstrate some of the key features
of the PIC18‑Q40 Family such as:
- 16-bit Pulse-Width Modulators (PWM)
- 12-bit Analog-to-Digital Converter with Computation (ADCC)
- UART module
- Integrated Temperature Indicator module
To get started with the application, find the user guide, code, and hex files for this application available online on GitHub.