Preface
The PIC18F57Q43 Curiosity Nano evaluation kit is a hardware platform to evaluate microcontrollers in the PIC18-Q43 family. This board has the PIC18F57Q43 microcontroller (MCU) mounted.
Supported by MPLAB® X IDE, the board provides easy access to the features of the PIC18F57Q43 to explore how to integrate the device into a custom design.
The Curiosity Nano series of evaluation boards include an on-board debugger. No external tools are necessary to program and debug the PIC18F57Q43.
- MPLAB® X IDE - Software to discover, configure, develop, program, and debug Microchip microcontrollers.
- Code examples on GitHub - Get started with code examples.
- PIC18F57Q43 website - Find documentation, data sheets, sample, and purchase microcontrollers.
- PIC18F57Q43 Curiosity Nano website - Find schematics, design files, and purchase this kit.