List of Contents in Packages
Item | Doc. ID/Revision |
Release Date (yyyy.mm.dd) |
Basic | Starter |
---|---|---|---|---|
IEC 61508 FMEDA for PIC16(L)F18424/25/44/45 | FS-00113/C | 2024.01.18 | X | X |
IEC 61508 FMEDA for PIC16(L)F18426/46 | FS-00114/C | 2024.01.18 | X | X |
IEC 61508 FMEDA for PIC16(L)F18455/56 | FS-00156/B | 2024.01.18 | X | X |
Safety Manual for PIC16 | DS-40002177/C | 2024.01.09 | X | X |
MCC Melody PIC® Diagnostic Library | 1.0.0 | 2024.02.01 | X | |
MCC Melody PIC® Diagnostic Library – release notes | A | 2024.02.01 | X |