SAM9X60 SIP Device
The SAM9X60 SIP device that you have received conforms functionally to the current Device Data Sheet (DS60001580), except for the anomalies described in this document.
The silicon issues discussed in the following pages are for silicon revisions with the Device and Revision IDs listed in the following table. The silicon issues are summarized in Silicon Issue Summary.
Data Sheet clarifications and corrections (if applicable) are located in Data Sheet Clarifications, following the discussion of silicon issues.
The Device and Revision ID values for the SAM9X60 SIP silicon device are shown in the following table.
| Part Number | Silicon Revision | Device Identification | |
|---|---|---|---|
| CHIPID_CIDR[31:0] | CHIPID_EXID[31:0] | ||
| SAM9X60D5M | A0 | 0x819B35A2 | 0x00000001 |
| A1 | 0x819B35A1 | ||
| SAM9X60D1G | A0 | 0x819B35A2 | 0x00000010 |
| A1 | 0x819B35A1 | ||
| SAM9X60D6K | A0 | 0x819B35A2 | 0x00000011 |
| A1 | 0x819B35A1 | ||