Scope
The SAM9X60 System-in-Package (SiP) device that you have received conforms functionally to the current device data sheet (DS60001580), except for the anomalies described in this document.
The silicon issues discussed in the following pages are for silicon revisions with the Device and Revision IDs listed in the following table. The silicon issues are summarized in the Silicon Issue Summary.
Data sheet clarifications and corrections (if applicable) are located in the Data Sheet Clarifications section.
| Part Number | Silicon Revision | Device Identification |
|---|---|---|
| CHIPID_CIDR[31:0] | ||
| SAM9X60D5M | A0 | 0x819B35A2 |
| A1 | 0x819B35A1 | |
| SAM9X60D1G | A0 | 0x819B35A2 |
| A1 | 0x819B35A1 | |
| SAM9X60D6K | A0 | 0x819B35A2 |
| A1 | 0x819B35A1 |
Note: Refer to the “Chip Identifier” and
"Product Identification System" sections in the current device data sheet (DS60001580)
for detailed information on chip identification and version for your specific device.