Preface
The PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit (EV29G58A/4) is a hardware platform which uses the PIC32CM5164JH01048 microcontroller. The evaluation kit provides easy access to the microcontroller features and may be used to develop custom applications.
The PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit comes pre-programmed with a stand-alone demonstration application, and it uses power provided by its micro-USB connection. The evaluation kit may be used as a stand-alone discovery element; however, it may be combined with expansion elements for quick prototyping.
The PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit is shown below:
Each PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit is compatible with the Curiosity Nano base for click boards™, AC164162. The base for click boards includes a Curiosity Nano+ Touch socket, three mikroBUS™ sockets, and an Xplained Pro socket. The Curiosity Nano+ Touch board, base for click boards, and interface boards enable developers to effortlessly expand their designs with sensors, connectivity modules and so on. The Curiosity Nano+Tocuh Ecosystem is shown below:

The evaluation kit is supported by the MPLAB® X Integrated Development Environment (IDE). The board provides an easy access to the features of the PIC32CM JH01 microcontroller to integrate the device into a custom design. The Curiosity Nano+ Touch series of evaluation kits include an on-board Nano Debugger; hence external tools are not required to program the PIC32CM JH01 device.
The following sections describe the details of the PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit.