Preface
The PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit (EV29G58A/5) is a hardware platform which uses the PIC32CM5164JH01048 microcontroller. The evaluation kit provides an easy access to the microcontroller features and can be used to develop custom applications.
The PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit is pre-programmed with a stand-alone demonstration application, and it uses power provided by its micro-USB connection. The evaluation kit can be used as a stand-alone discovery element; however, it can be combined with expansion elements for quick prototyping. The PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit is shown below:
Each PIC32CM JH01 Curiosity Nano+ Touch Evaluation Kit is compatible with the Curiosity Nano base for Click boards™, AC164162. The base for Click boards includes a Curiosity Nano+ Touch socket, three mikroBUS™ sockets, and an Xplained Pro socket. The Curiosity Nano+ Touch board base for Click boards and interface boards enable developers to effortlessly expand their designs with sensors, connectivity modules, and so on. The PIC32CM JH01 Curiosity Nano+ Touch Ecosystem is shown below:
The evaluation kit is supported by the MPLAB® X Integrated Development Environment (IDE). The board provides an easy access to the features of the PIC32CM JH01 microcontroller to integrate the device into a custom design. The Curiosity Nano+ Touch series of evaluation kits include an on-board Nano Debugger, hence external tools are not required to program the PIC32CM JH01 device.