1.5.1 Waking from Sleep May Cause Unexpected Behavior

Waking from Sleep may cause unexpected behavior.

Work around

Do not use the SLEEP instruction. If clock switching is available and there is a need for reduced current consumption, switch to the slowest system clock.

Affected Silicon Revisions

A1A2A3
X