2.2 CPCON Charge Pump Threshold (CPT) Bit

In the CPCON register, the description of the Charge Pump Threshold (CPT) bit (CPCON[1]) is the opposite of its actual behavior. The correct description of the bit’s operation is shown below (changes from the data sheet in bold).
ValueDescription
1VDD is below the charge pump auto-enable threshold (VAUTO)
0VDD is above the charge pump auto-enable threshold (VAUTO)