1.4 Write and/or Erase Section
Erasing or writing is selected according to the command used to begin operation (see ICSP ™ Command Set Summary). The terminologies used in this document, related to erasing/writing to the program memory, are defined in the table below.
Term | Definition |
---|---|
Programmed Cell | A memory cell at logic ‘0 ’ |
Erased Cell | A memory cell at logic ‘1 ’ |
Erase | Change memory cell from a ‘0 ’ to a
‘1 ’ |
Write | Change memory cell from a ‘1 ’ to a
‘0 ’ |
Program | Generic erase and/or write |