1 Memory Report

Table 1-1. Consumption by Verification SchemeThe average estimates seen below were collected using the PIC18F57Q43.
Program Memory Consumption (KB)
Verification SchemeOptimization 0Optimization 2Optimization s
Reset Vector10.17.96.9
Status Byte10.17.96.9
Checksum118.77.6
CRC-1611.18.77.7
CRC-3211.497.9
ECDSA35.128.423.9
Important: The above values are provided as a general estimate for the compilation size in bytes. Exact compilation sizes will vary depending on the individual peripheral drivers being used for each device.