2.4.1 Connecting LUTs in Linked Mode Requires OUTEN Set to ‘1’
Connecting the LUTs in linked mode requires LUTnCTRLA.OUTEN set to ‘1’ for the LUT providing the input source.
Work Around
Use an event channel to link the LUTs, or do not use the corresponding I/O pin for other purposes.
Affected Silicon Revisions
| Rev. A | Rev. C |
| X | - |