3.7.3 SPI - Timing Characteristics

A clarification regarding the SPI clock has been made in Table 36-19. SPI - Timing Characteristics. Functional changes are shown in bold.

Table 36-19. SPI - Timing Characteristics
SymbolDescriptionConditionMin.Typ.Max.Unit
fSCKSCK clock frequencyMaster--10MHz
tSCKSCK periodMaster100--ns
tSCKWSCK high/low widthMaster-0.5 × tSCK-ns
tSCKRSCK rise timeMaster-2.7-ns
tSCKFSCK fall timeMaster-2.7-ns
tMISMISO setup to SCKMaster-10-ns
tMIHMISO hold after SCKMaster-10-ns
tMOSMOSI setup to SCKMaster-0.5 × tSCK-ns
tMOHMOSI hold after SCKMaster-1.0-ns
fSSCKSlave SCK clock frequencySlave--fCLK_PER / 6MHz
tSSCKSlave SCK PeriodSlave6 × tCLK_PER--ns
tSSCKWSCK high/low widthSlave3 × tCLK_PER--ns
tSSCKRSCK rise timeSlave--1600ns
tSSCKFSCK fall timeSlave--1600ns
tSISMOSI setup to SCKSlave0.0--ns
tSIHMOSI hold after SCKSlave3 × tCLK_PER--ns
tSSSSS setup to SCKSlave-tCLK_PER-ns
tSSHSS hold after SCKSlave-tCLK_PER-ns
tSOSMISO setup to SCKSlave-8.0-ns
tSOHMISO hold after SCKSlave-13-ns
tSOSSMISO setup after SS lowSlave-11-ns
tSOSHMISO hold after SS lowSlave-8.0-ns