5 Repairs and Enhancements
Type of Change | Issue ID | Description | Workaround | Devices Affected |
---|---|---|---|---|
Improvement | CC8SCRIPT-19938 | Added support for Melody View Library | N/A | All Supported Devices |
Bug Fix | CC8SCRIPT-20218 | Fix for incorrect Packet Size generated when switching Transfer Types wherein the previous size exceeds the new maximum value. | N/A | All Supported Devices |