Overview
The PIC32CX-BZ6 family of devices conform functionally to the device data sheet, except for the anomalies described in this document.
The silicon issues discussed in the following pages are for silicon revisions with the device and revision IDs listed in the following table. The silicon issues are summarized in Table 1-1.
The errata described in this document will be addressed in future revisions of the PIC32CX-BZ6 family silicon.
Note: This document summarizes all silicon errata issues
from all revisions of silicon: previous, as well as current.
| Part Number | Device Identification (DID[31:0]) | Revision ID (DID.REVISION[3:0]) |
|---|---|---|
| A0 | ||
| PIC32CX2051BZ62132, PIC32WM-BZ6204 | 0x0001A800 | 0x0 |
| PIC32CX2051BZ66048 | 0x0001A802 |
Note: Refer to the Device Service Unit chapter in the
device’s data sheet for detailed information on device identification and revision IDs for
your specific device.