27.2.4 SMTxCLK

SMT Clock Selection Register
Name: SMTxCLK
Address: 0x030F

Bit 76543210 
     CSEL[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 3:0 – CSEL[3:0] SMT Clock Selection

CSEL Value SOURCE Active in Sleep
1111-1001 Reserved No
1000 CLKR No
0111 EXTOSC Yes
0110 SOSC Yes
0101 MFINTOSC (31.25 kHz) Yes
0100 MFINTOSC (500 kHz) Yes
0011 LFINTOSC Yes
0010 HFINTOSC Yes
0001 FOSC No
0000 FOSC/4 No