The Watchdog Timer is cleared when any of the following conditions occur:
- Any Reset
- A valid
CLRWDT
instruction is executed
- The device enters Sleep
- The devices exits Sleep by
Interrupt
- The WWDT is disabled
- The Oscillator Start-up Timer
(OST) is running
- Any write to the WDTCON0 or WDTCON1 registers